ZHCS009J November 2010 – September 2021 TMS320F28062 , TMS320F28062F , TMS320F28063 , TMS320F28064 , TMS320F28065 , TMS320F28066 , TMS320F28067 , TMS320F28068F , TMS320F28068M , TMS320F28069 , TMS320F28069F , TMS320F28069M
PRODUCTION DATA
Figure 8-30 shows the interaction of the Comparator modules with the rest of the system.
Figure 8-30 Comparator Block Diagram| REGISTER NAME | COMP1 ADDRESS | COMP2 ADDRESS | COMP3 ADDRESS | SIZE (×16) | EALLOW PROTECTED | DESCRIPTION |
|---|---|---|---|---|---|---|
| COMPCTL | 0x6400 | 0x6420 | 0x6440 | 1 | Yes | Comparator Control Register |
| COMPSTS | 0x6402 | 0x6422 | 0x6442 | 1 | No | Comparator Status Register |
| DACCTL | 0x6404 | 0x6424 | 0x6444 | 1 | Yes | DAC Control Register |
| DACVAL | 0x6406 | 0x6426 | 0x6446 | 1 | No | DAC Value Register |
| RAMPMAXREF_ ACTIVE | 0x6408 | 0x6428 | 0x6448 | 1 | No | Ramp Generator Maximum Reference (Active) Register |
| RAMPMAXREF_ SHDW | 0x640A | 0x642A | 0x644A | 1 | No | Ramp Generator Maximum Reference (Shadow) Register |
| RAMPDECVAL_ ACTIVE | 0x640C | 0x642C | 0x644C | 1 | No | Ramp Generator Decrement Value (Active) Register |
| RAMPDECVAL_ SHDW | 0x640E | 0x642E | 0x644E | 1 | No | Ramp Generator Decrement Value (Shadow) Register |
| RAMPSTS | 0x6410 | 0x6430 | 0x6450 | 1 | No | Ramp Generator Status Register |