ZHCSAH6F November 2012 – September 2021 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28052F , TMS320F28052M , TMS320F28053 , TMS320F28054 , TMS320F28054F , TMS320F28054M , TMS320F28055
PRODUCTION DATA
| INTERNAL RESISTOR RATIO | EQUIVALENT GAIN FROM INPUT TO OUTPUT | LINEAR OUTPUT RANGE OF OP-AMP |
MINIMUM ADC SAMPLING TIME TO ACHIEVE SETTLING ACCURACY |
|---|---|---|---|
| 10 | 11 | 0.6 V to VDDA – 0.6 V | 384 ns (ACQPS = 23) |
| 5 | 6 | 0.6 V to VDDA – 0.6 V | 384 ns (ACQPS = 23) |
| 2 | 3 | 0.6 V to VDDA – 0.6 V | 384 ns (ACQPS = 23) |
| INTERNAL RESISTOR RATIO | EQUIVALENT GAIN FROM INPUT TO OUTPUT | COMPENSATED GAIN-ERROR ACROSS TEMPERATURE AND SUPPLY VARIATIONS |
COMPENSATED INPUT OFFSET-ERROR ACROSS TEMPERATURE AND SUPPLY VARIATIONS IN mV |
|---|---|---|---|
| 10 | 11 | < ±2.5% | < ±8 mV |
| 5 | 6 | < ±1.5% | < ±8 mV |
| 2 | 3 | < ±1.0% | < ±8 mV |