ZHCSAH6F November 2012 – September 2021 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28052F , TMS320F28052M , TMS320F28053 , TMS320F28054 , TMS320F28054F , TMS320F28054M , TMS320F28055
PRODUCTION DATA
REGISTER NAME | CLA1 ADDRESS | SIZE (×16) | EALLOW PROTECTED | DESCRIPTION(1) |
---|---|---|---|---|
MVECT1 | 0x1400 | 1 | Yes | CLA Interrupt/Task 1 Start Address |
MVECT2 | 0x1401 | 1 | Yes | CLA Interrupt/Task 2 Start Address |
MVECT3 | 0x1402 | 1 | Yes | CLA Interrupt/Task 3 Start Address |
MVECT4 | 0x1403 | 1 | Yes | CLA Interrupt/Task 4 Start Address |
MVECT5 | 0x1404 | 1 | Yes | CLA Interrupt/Task 5 Start Address |
MVECT6 | 0x1405 | 1 | Yes | CLA Interrupt/Task 6 Start Address |
MVECT7 | 0x1406 | 1 | Yes | CLA Interrupt/Task 7 Start Address |
MVECT8 | 0x1407 | 1 | Yes | CLA Interrupt/Task 8 Start Address |
MCTL | 0x1410 | 1 | Yes | CLA Control register |
MMEMCFG | 0x1411 | 1 | Yes | CLA Memory Configure register |
MPISRCSEL1 | 0x1414 | 2 | Yes | Peripheral Interrupt Source Select Register 1 |
MIFR | 0x1420 | 1 | Yes | Interrupt Flag register |
MIOVF | 0x1421 | 1 | Yes | Interrupt Overflow register |
MIFRC | 0x1422 | 1 | Yes | Interrupt Force register |
MICLR | 0x1423 | 1 | Yes | Interrupt Clear register |
MICLROVF | 0x1424 | 1 | Yes | Interrupt Overflow Clear register |
MIER | 0x1425 | 1 | Yes | Interrupt Enable register |
MIRUN | 0x1426 | 1 | Yes | Interrupt RUN register |
MPC(2) | 0x1428 | 1 | – | CLA Program Counter |
MAR0(2) | 0x142A | 1 | – | CLA Aux Register 0 |
MAR1(2) | 0x142B | 1 | – | CLA Aux Register 1 |
MSTF(2) | 0x142E | 2 | – | CLA STF register |
MR0(2) | 0x1430 | 2 | – | CLA R0H register |
MR1(2) | 0x1434 | 2 | – | CLA R1H register |
MR2(2) | 0x1438 | 2 | – | CLA R2H register |
MR3(2) | 0x143C | 2 | – | CLA R3H register |
ADDRESS RANGE | SIZE (×16) | DESCRIPTION |
---|---|---|
0x1480 to 0x14FF | 128 | CLA to CPU Message RAM |
0x1500 to 0x157F | 128 | CPU to CLA Message RAM |