ZHCSAH6F November 2012 – September 2021 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28052F , TMS320F28052M , TMS320F28053 , TMS320F28054 , TMS320F28054F , TMS320F28054M , TMS320F28055
PRODUCTION DATA
The SCI port operation is configured and controlled by the registers listed in Table 8-39, Table 8-40, and Table 8-41.
| NAME(1) | ADDRESS | SIZE (×16) | EALLOW PROTECTED | DESCRIPTION |
|---|---|---|---|---|
| SCICCRA | 0x7050 | 1 | No | SCI-A Communications Control register |
| SCICTL1A | 0x7051 | 1 | No | SCI-A Control Register 1 |
| SCIHBAUDA | 0x7052 | 1 | No | SCI-A Baud register, high bits |
| SCILBAUDA | 0x7053 | 1 | No | SCI-A Baud register, low bits |
| SCICTL2A | 0x7054 | 1 | No | SCI-A Control Register 2 |
| SCIRXSTA | 0x7055 | 1 | No | SCI-A Receive Status register |
| SCIRXEMUA | 0x7056 | 1 | No | SCI-A Receive Emulation Data Buffer register |
| SCIRXBUFA | 0x7057 | 1 | No | SCI-A Receive Data Buffer register |
| SCITXBUFA | 0x7059 | 1 | No | SCI-A Transmit Data Buffer register |
| SCIFFTXA(2) | 0x705A | 1 | No | SCI-A FIFO Transmit register |
| SCIFFRXA(2) | 0x705B | 1 | No | SCI-A FIFO Receive register |
| SCIFFCTA(2) | 0x705C | 1 | No | SCI-A FIFO Control register |
| SCIPRIA | 0x705F | 1 | No | SCI-A Priority Control register |
| NAME(1) | ADDRESS | SIZE (×16) | EALLOW PROTECTED | DESCRIPTION |
|---|---|---|---|---|
| SCICCRB | 0x7750 | 1 | No | SCI-B Communications Control register |
| SCICTL1B | 0x7751 | 1 | No | SCI-B Control Register 1 |
| SCIHBAUDB | 0x7752 | 1 | No | SCI-B Baud register, high bits |
| SCILBAUDB | 0x7753 | 1 | No | SCI-B Baud register, low bits |
| SCICTL2B | 0x7754 | 1 | No | SCI-B Control Register 2 |
| SCIRXSTB | 0x7755 | 1 | No | SCI-B Receive Status register |
| SCIRXEMUB | 0x7756 | 1 | No | SCI-B Receive Emulation Data Buffer register |
| SCIRXBUFB | 0x7757 | 1 | No | SCI-B Receive Data Buffer register |
| SCITXBUFB | 0x7759 | 1 | No | SCI-B Transmit Data Buffer register |
| SCIFFTXB(2) | 0x775A | 1 | No | SCI-B FIFO Transmit register |
| SCIFFRXB(2) | 0x775B | 1 | No | SCI-B FIFO Receive register |
| SCIFFCTB(2) | 0x775C | 1 | No | SCI-B FIFO Control register |
| SCIPRIB | 0x775F | 1 | No | SCI-B Priority Control register |
| NAME(1) | ADDRESS | SIZE (×16) | EALLOW PROTECTED | DESCRIPTION |
|---|---|---|---|---|
| SCICCRC | 0x7770 | 1 | No | SCI-C Communications Control register |
| SCICTL1C | 0x7771 | 1 | No | SCI-C Control Register 1 |
| SCIHBAUDC | 0x7772 | 1 | No | SCI-C Baud register, high bits |
| SCILBAUDC | 0x7773 | 1 | No | SCI-C Baud register, low bits |
| SCICTL2C | 0x7774 | 1 | No | SCI-C Control Register 2 |
| SCIRXSTC | 0x7775 | 1 | No | SCI-C Receive Status register |
| SCIRXEMUC | 0x7776 | 1 | No | SCI-C Receive Emulation Data Buffer register |
| SCIRXBUFC | 0x7777 | 1 | No | SCI-C Receive Data Buffer register |
| SCITXBUFC | 0x7779 | 1 | No | SCI-C Transmit Data Buffer register |
| SCIFFTXC(2) | 0x777A | 1 | No | SCI-C FIFO Transmit register |
| SCIFFRXC(2) | 0x777B | 1 | No | SCI-C FIFO Receive register |
| SCIFFCTC(2) | 0x777C | 1 | No | SCI-C FIFO Control register |
| SCIPRIC | 0x777F | 1 | No | SCI-C Priority Control register |