ZHCS898O October 2003 – March 2019 TMS320F2801 , TMS320F28015 , TMS320F28016 , TMS320F2802 , TMS320F2806 , TMS320F2808 , TMS320F2809
PRODUCTION DATA.
| NO. | MIN | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| C8 | tc(CI) | Cycle time, XCLKIN | 100-MHz device | 10 | 250 | ns |
| 60-MHz device | 16.67 | 250 | ||||
| C9 | tf(CI) | Fall time, XCLKIN | Up to 20 MHz | 6 | ns | |
| 20 MHz to 100 MHz | 2 | ns | ||||
| C10 | tr(CI) | Rise time, XCLKIN | Up to 20 MHz | 6 | ns | |
| 20 MHz to 100 MHz | 2 | ns | ||||
| C11 | tw(CIL) | Pulse duration, XCLKIN low as a percentage of tc(OSCCLK) | 45% | 55% | ||
| C12 | tw(CIH) | Pulse duration, XCLKIN high as a percentage of tc(OSCCLK) | 45% | 55% | ||
The possible configuration modes are shown in Table 6-33.