5.1 Absolute Maximum Ratings(1)(2)
Unless otherwise noted, the list of absolute maximum ratings are specified over operating temperature ranges.
|
MIN |
MAX |
UNIT |
| Supply voltage |
VDDIO, VDD3VFL with respect to VSS |
–0.3 |
4.6 |
V |
| VDDA2, VDDAIO with respect to VSSA |
–0.3 |
4.6 |
| VDD with respect to VSS |
–0.3 |
2.5 |
| VDD1A18, VDD2A18 with respect to VSSA |
–0.3 |
2.5 |
| VSSA2, VSSAIO, VSS1AGND, VSS2AGND with respect to VSS |
–0.3 |
0.3 |
| Input voltage |
VIN |
–0.3 |
4.6 |
V |
| Output voltage |
VO |
–0.3 |
4.6 |
V |
| Input clamp current |
IIK (VIN < 0 or VIN > VDDIO)(3) |
–20 |
20 |
mA |
| Output clamp current |
IOK (VO < 0 or VO > VDDIO) |
–20 |
20 |
mA |
| Operating ambient temperature, TA |
A version (GGM, ZGM, PZ)(4) |
–40 |
85 |
°C |
| S version (GGM, ZGM, PZ)(4) |
–40 |
125 |
| Q version (PZ)(4) |
–40 |
125 |
| Junction temperature |
TJ(4) |
–40 |
150 |
°C |
| Storage temperature |
Tstg(4) |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under
Section 5.4 is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to VSS, unless otherwise noted.
(3) Continuous clamp current per pin is ±2 mA. This includes the analog inputs which have an internal clamping circuit that clamps the voltage to a diode drop above VDDA2 or below VSSA2.
(4) Long-term high-temperature storage and/or extended use at maximum temperature conditions may result in a reduction of overall device life. For additional information, see
Semiconductor and IC package thermal metrics.