ZHCSA18F March 2009 – February 2021 TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28343-Q1 , TMS320C28344 , TMS320C28345 , TMS320C28346 , TMS320C28346-Q1
PRODUCTION DATA
The devices contain up to nine enhanced PWM (ePWM) modules (ePWM1 to ePWM9). Figure 8-4 shows a block diagram of multiple ePWM modules. Figure 8-5 shows the signal interconnections with the ePWM.
Table 8-3 and Table 8-4 show the complete ePWM register set per module .
Figure 8-4 Generation of SOC Pulses to the External ADC Module| NAME | ePWM1 | ePWM2 | ePWM3 | ePWM4 | SIZE (x16) / #SHADOW | DESCRIPTION |
|---|---|---|---|---|---|---|
| TBCTL | 0x6800 | 0x6840 | 0x6880 | 0x68C0 | 1 / 0 | Time Base Control Register |
| TBSTS | 0x6801 | 0x6841 | 0x6881 | 0x68C1 | 1 / 0 | Time Base Status Register |
| TBPHSHR | 0x6802 | 0x6842 | 0x6882 | 0x68C2 | 1 / 0 | Time Base Phase HRPWM Register |
| TBPHS | 0x6803 | 0x6843 | 0x6883 | 0x68C3 | 1 / 0 | Time Base Phase Register |
| TBCTR | 0x6804 | 0x6844 | 0x6884 | 0x68C4 | 1 / 0 | Time Base Counter Register |
| TBPRD | 0x6805 | 0x6845 | 0x6885 | 0x68C5 | 1 / 1 | Time Base Period Register Set |
| CMPCTL | 0x6807 | 0x6847 | 0x6887 | 0x68C7 | 1 / 0 | Counter Compare Control Register |
| CMPAHR | 0x6808 | 0x6848 | 0x6888 | 0x68C8 | 1 / 1 | Time Base Compare A HRPWM Register |
| CMPA | 0x6809 | 0x6849 | 0x6889 | 0x68C9 | 1 / 1 | Counter Compare A Register Set |
| CMPB | 0x680A | 0x684A | 0x688A | 0x68CA | 1 / 1 | Counter Compare B Register Set |
| AQCTLA | 0x680B | 0x684B | 0x688B | 0x68CB | 1 / 0 | Action Qualifier Control Register For Output A |
| AQCTLB | 0x680C | 0x684C | 0x688C | 0x68CC | 1 / 0 | Action Qualifier Control Register For Output B |
| AQSFRC | 0x680D | 0x684D | 0x688D | 0x68CD | 1 / 0 | Action Qualifier Software Force Register |
| AQCSFRC | 0x680E | 0x684E | 0x688E | 0x68CE | 1 / 1 | Action Qualifier Continuous S/W Force Register Set |
| DBCTL | 0x680F | 0x684F | 0x688F | 0x68CF | 1 / 1 | Dead-Band Generator Control Register |
| DBRED | 0x6810 | 0x6850 | 0x6890 | 0x68D0 | 1 / 0 | Dead-Band Generator Rising Edge Delay Count Register |
| DBFED | 0x6811 | 0x6851 | 0x6891 | 0x68D1 | 1 / 0 | Dead-Band Generator Falling Edge Delay Count Register |
| TZSEL | 0x6812 | 0x6852 | 0x6892 | 0x68D2 | 1 / 0 | Trip Zone Select Register(1) |
| TZCTL | 0x6814 | 0x6854 | 0x6894 | 0x68D4 | 1 / 0 | Trip Zone Control Register(1) |
| TZEINT | 0x6815 | 0x6855 | 0x6895 | 0x68D5 | 1 / 0 | Trip Zone Enable Interrupt Register(1) |
| TZFLG | 0x6816 | 0x6856 | 0x6896 | 0x68D6 | 1 / 0 | Trip Zone Flag Register |
| TZCLR | 0x6817 | 0x6857 | 0x6897 | 0x68D7 | 1 / 0 | Trip Zone Clear Register(1) |
| TZFRC | 0x6818 | 0x6858 | 0x6898 | 0x68D8 | 1 / 0 | Trip Zone Force Register(1) |
| ETSEL | 0x6819 | 0x6859 | 0x6899 | 0x68D9 | 1 / 0 | Event Trigger Selection Register |
| ETPS | 0x681A | 0x685A | 0x689A | 0x68DA | 1 / 0 | Event Trigger Prescale Register |
| ETFLG | 0x681B | 0x685B | 0x689B | 0x68DB | 1 / 0 | Event Trigger Flag Register |
| ETCLR | 0x681C | 0x685C | 0x689C | 0x68DC | 1 / 0 | Event Trigger Clear Register |
| ETFRC | 0x681D | 0x685D | 0x689D | 0x68DD | 1 / 0 | Event Trigger Force Register |
| PCCTL | 0x681E | 0x685E | 0x689E | 0x68DE | 1 / 0 | PWM Chopper Control Register |
| HRCNFG | 0x6820 | 0x6860 | 0x68A0 | 0x68E0 | 1 / 0 | HRPWM Configuration Register(1) |
| NAME | ePWM5 | ePWM6 | ePWM7 | ePWM8 | ePWM9 | SIZE (x16) / #SHADOW | DESCRIPTION |
|---|---|---|---|---|---|---|---|
| TBCTL | 0x6900 | 0x6940 | 0x6980 | 0x69C0 | 0x6600 | 1 / 0 | Time Base Control Register |
| TBSTS | 0x6901 | 0x6941 | 0x6981 | 0x69C1 | 0x6601 | 1 / 0 | Time Base Status Register |
| TBPHSHR | 0x6902 | 0x6942 | 0x6982 | 0x69C2 | 0x6602 | 1 / 0 | Time Base Phase HRPWM Register |
| TBPHS | 0x6903 | 0x6943 | 0x6983 | 0x69C3 | 0x6603 | 1 / 0 | Time Base Phase Register |
| TBCTR | 0x6904 | 0x6944 | 0x6984 | 0x69C4 | 0x6604 | 1 / 0 | Time Base Counter Register |
| TBPRD | 0x6905 | 0x6945 | 0x6985 | 0x69C5 | 0x6605 | 1 / 1 | Time Base Period Register Set |
| CMPCTL | 0x6907 | 0x6947 | 0x6987 | 0x69C7 | 0x6607 | 1 / 0 | Counter Compare Control Register |
| CMPAHR | 0x6908 | 0x6948 | 0x6988 | 0x69C8 | 0x6608 | 1 / 1 | Time Base Compare A HRPWM Register |
| CMPA | 0x6909 | 0x6949 | 0x6989 | 0x69C9 | 0x6609 | 1 / 1 | Counter Compare A Register Set |
| CMPB | 0x690A | 0x694A | 0x698A | 0x69CA | 0x660A | 1 / 1 | Counter Compare B Register Set |
| AQCTLA | 0x690B | 0x694B | 0x698B | 0x69CB | 0x660B | 1 / 0 | Action Qualifier Control Register For Output A |
| AQCTLB | 0x690C | 0x694C | 0x698C | 0x69CC | 0x660C | 1 / 0 | Action Qualifier Control Register For Output B |
| AQSFRC | 0x690D | 0x694D | 0x698D | 0x69CD | 0x660D | 1 / 0 | Action Qualifier Software Force Register |
| AQCSFRC | 0x690E | 0x694E | 0x698E | 0x69CE | 0x660E | 1 / 1 | Action Qualifier Continuous S/W Force Register Set |
| DBCTL | 0x690F | 0x694F | 0x698F | 0x69CF | 0x660F | 1 / 1 | Dead-Band Generator Control Register |
| DBRED | 0x6910 | 0x6950 | 0x6990 | 0x69D0 | 0x6610 | 1 / 0 | Dead-Band Generator Rising Edge Delay Count Register |
| DBFED | 0x6911 | 0x6951 | 0x6991 | 0x69D1 | 0x6611 | 1 / 0 | Dead-Band Generator Falling Edge Delay Count Register |
| TZSEL | 0x6912 | 0x6952 | 0x6992 | 0x69D2 | 0x6612 | 1 / 0 | Trip Zone Select Register(1) |
| TZCTL | 0x6914 | 0x6954 | 0x6994 | 0x69D4 | 0x6614 | 1 / 0 | Trip Zone Control Register(1) |
| TZEINT | 0x6915 | 0x6955 | 0x6995 | 0x69D5 | 0x6615 | 1 / 0 | Trip Zone Enable Interrupt Register(1) |
| TZFLG | 0x6916 | 0x6956 | 0x6996 | 0x69D6 | 0x6616 | 1 / 0 | Trip Zone Flag Register |
| TZCLR | 0x6917 | 0x6957 | 0x6997 | 0x69D7 | 0x6617 | 1 / 0 | Trip Zone Clear Register(1) |
| TZFRC | 0x6918 | 0x6958 | 0x6998 | 0x69D8 | 0x6618 | 1 / 0 | Trip Zone Force Register(1) |
| ETSEL | 0x6919 | 0x6959 | 0x6999 | 0x69D9 | 0x6619 | 1 / 0 | Event Trigger Selection Register |
| ETPS | 0x691A | 0x695A | 0x699A | 0x69DA | 0x661A | 1 / 0 | Event Trigger Prescale Register |
| ETFLG | 0x691B | 0x695B | 0x699B | 0x69DB | 0x661B | 1 / 0 | Event Trigger Flag Register |
| ETCLR | 0x691C | 0x695C | 0x699C | 0x69DC | 0x661C | 1 / 0 | Event Trigger Clear Register |
| ETFRC | 0x691D | 0x695D | 0x699D | 0x69DD | 0x661D | 1 / 0 | Event Trigger Force Register |
| PCCTL | 0x691E | 0x695E | 0x699E | 0x69DE | 0x661E | 1 / 0 | PWM Chopper Control Register |
| HRCNFG | 0x6920 | 0x6960 | 0x69A0 | 0x69E0 | 0x6620 | 1 / 0 | HRPWM Configuration Register(1) |
Figure 8-5 ePWM Submodules Showing Critical Internal Signal Interconnections