ZHCSA18F March 2009 – February 2021 TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28343-Q1 , TMS320C28344 , TMS320C28345 , TMS320C28346 , TMS320C28346-Q1
PRODUCTION DATA
These registers are used to control the protection mode of the C28x CPU and to monitor some critical device signals. The registers are defined in Table 8-27.
| NAME | ADDRESS RANGE | SIZE (x16) | DESCRIPTION | ||
|---|---|---|---|---|---|
| DEVICECNF | 0x0880 0x0881 | 2 | Device Configuration Register | ||
| PARTID | 0x0882 | 1 | Part ID Register | TMS320C28346 | 0xFFD0 |
| TMS320C28345 | 0xFFD1 | ||||
| TMS320C28344 | 0xFFD2 | ||||
| TMS320C28343 | 0xFFD3 | ||||
| TMS320C28342 | 0xFFD4 | ||||
| TMS320C28341 | 0xFFD5 | ||||
| REVID | 0x0883 | 1 | Revision ID Register | 0x0000 - Silicon Rev. 0 - TMS | |
| PROTSTART | 0x0884 | 1 | Block Protection Start Address Register | ||
| PROTRANGE | 0x0885 | 1 | Block Protection Range Address Register | ||