ZHCSA18F March 2009 – February 2021 TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28343-Q1 , TMS320C28344 , TMS320C28345 , TMS320C28346 , TMS320C28346-Q1
PRODUCTION DATA
Methods of reducing current consumption include the following:
The TMS320C2834x devices are manufactured in a high-performance process node. Compared to the previous generation of the C28x devices, this process has more leakage current. Leakage current is significantly impacted by the operating temperature, and the increase in current with temperature is nonlinear. The total power for a given operating condition includes switching/active power plus leakage power. Low-power HALT mode power is due to the leakage current alone.
Figure 7-1 shows the typical leakage current across temperature.
Figure 7-1 Temperature Versus Leakage Current (Typical)| PERIPHERAL MODULE | IDD CURRENT REDUCTION (mA) |
|---|---|
| I2C | 5 |
| eQEP | 5 |
| ePWM | 3 |
| eCAP | 1 |
| SCI | 4 |
| SPI | 4 |
| eCAN | 2 |
| McBSP | 8 |
| CPU-Timer | 1 |
| XINTF | 4(2) |
| DMA | 7 |
| FPU | 8 |