ZHCSKB0 October 2019 TMP63
ADVANCE INFORMATION for pre-production products; subject to change without notice.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
R25 | Thermistor Resistance at 25°C | TA = 25°C | 100 | kΩ | |||
RTOL | Resistance Tolerance | TA = 25°C | –1 | +1 | % | ||
TA = 0°C - 70°C | –1 | +1 | |||||
TA = -40°C - 125°C | –1.5 | +1.5 | |||||
TCR-35 | Temperature Coefficient of Resistance | T1 = -40°C, T2 = -30°C | +6220 | ppm/°C | |||
TCR25 | T1 = 20°C, T2 = 30°C | +6400 | |||||
TCR85 | T1 = 80°C, T2 = 90°C | +5910 | |||||
TCR-35 % | Temperature Coefficient of Resistance Tolerance | T1 = -40°C, T2 = -30°C | ±0.4 | % | |||
TCR25 % | T1 = 20°C, T2 = 30°C | ±0.2 | |||||
TCR85 % | T1 = 80°C, T2 = 90°C | ±0.3 | |||||
ΔR | Sensor Long Term Drift (Reliability) | 96 hours continuous operation,RH=85%, TA = 130°C, VBias = 5.5V | 0.1 | +0.8 | % | ||
600 hours continuous operation, TA = 150°C, VBias = 5.5V | 0.1 | +1 | |||||
tRES (stirred liquid) | Thermal response to 63% | T1=25°C in Still Air to T2=125°C in Stirred Liquid | 0.6 | s | |||
tRES (still air) | Thermal response to 63% | T1=25°C to T2=70°C in Still Air | 3.2 | s |