ZHCSKD0I September 2009 – October 2019 TMP431 , TMP432
PRODUCTION DATA.
The THERM Limit Status Register contains the status bits that are set when a temperature channel THERM limit is exceeded. If any of these bits are set, then the THERM status bit in the Status Register is set.