ZHCSA58F June 2006 – May 2018 TMP275
PRODUCTION DATA.
The Polarity Bit of the TMP275 allows the user to adjust the polarity of the ALERT pin output. If POL = 0, the ALERT pin is active LOW, as shown in Figure 15. For POL = 1, the ALERT pin is active HIGH, and the state of the ALERT pin is inverted.
Figure 15. Output Transfer Function Diagrams