ZHCSHX1E March 2018 – August 2021 TMP1075
PRODUCTION DATA
The register is configured as a 12-bit, read/write register and data is represented in two's complement format. Figure 9-14 shows the layout for TLOW is the same as the temperature register. The default reset value is 4B00h and corresponds to 75°C.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
L11 | L10 | L9 | L8 | L7 | L6 | L5 | L4 |
R/W-0 | R/W-1 | R/W-0 | R/W-0 | R/W-1 | R/W-0 | R/W-1 | R/W-1 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
L3 | L2 | L1 | L0 | 0 | 0 | 0 | 0 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15:4 | L[11:0] | R/W | 4B0h | 12-bit, read-write register that stores the low limit for comparison with temperature results. |
3:0 | — | R/W | 0h | Not used |