ZHCSPN7B March 2023 – August 2024 TMAG6181-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Angular Performance | ||||||
| ANGERR_DYN_SE | Angular error linearity across temperature on continuous calibration (gain / offset) (single ended) | B = 30mT, VCC = 3.3V, Magnetic field Rotation Speed = 1000rpm | 0.1 | 0.35 | deg |
|
| B = 30mT, VCC = 5V, Magnetic field Rotation Speed = 1000rpm | 0.1 | 0.56 | deg |
|||
| ANGERR_DYN_DE | Angular error linearity across temperature on continuous calibration (gain / offset) (differential ended) | B = 30mT, VCC = 3.3V, Magnetic field Rotation Speed = 1000rpm | 0.1 | 0.4 | deg |
|
| B = 30mT, VCC = 5V, Magnetic field Rotation Speed = 1000rpm | 0.1 | 0.56 | deg |
|||
| ANGERR_RTCAL_SE | Angular error linearity across temperature after room temperature calibration (of offset / gain mismatch) (single ended) | B = 30mT, VCC = 3.3V, Ideal magnet alignment | 0.1 | 1.1 | deg | |
| B = 30mT, VCC = 5V, Ideal magnet alignment | 0.1 | 1.1 | deg | |||
| ANGERR_RTCAL_DE | Angular error linearity across temperature after room temperature calibration (of offset / gain mismatch) (differential ended) | B = 30mT, VCC = 3.3V, Ideal magnet alignment | 0.2 | 1.0 | deg | |
| B = 30mT, VCC = 5V, Ideal magnet alignment | 0.1 | 0.95 | deg | |||
| ANGERR_NOCAL_SE | Angular error linearity across temperature with no calibration of gain / offset (single ended) | B = 30mT, VCC = 3.3V, Ideal magnet alignment | 0.5 | 1.52 | deg | |
| B = 30mT, VCC = 5V, Ideal magnet alignment | 0.5 | 1.26 | deg | |||
| ANGERR_NOCAL_DE | Angular error linearity across temperature with no calibration of gain / offset (differential ended) | B = 30mT, VCC = 3.3V, Ideal magnet alignment | 0.4 | 1.1 | deg | |
| B = 30mT, VCC = 5V, Ideal magnet alignment | 0.4 | 1.0 | deg | |||
| ANGLT_DRIFT | Angle error lifetime drift | B = 30mT | 0.05 | ±0.75 | deg | |
| ANGHYST | Angle hysteresis error | B = 30mT | 0.01 | 0.06 | deg | |
| ANGOE_ERR | Orthogonality error | B = 30mT | 0.01 | 0.051 | deg | |
| ANGNOISE | Angular RMS (1-sigma) noise in degrees | B = 30mT, Cload = 100pF | 0.01 | 0.06 | deg | |
| tdel_amr | Propagation Delay time | Cload = 100pF | 1.6 | µs | ||
| BW3dB_amr | 3-dB Bandwidth | Cload = 100pF | 100 | KHz | ||
| φerr | Phase error | Magnetic Field Rotation Speed = 10000rpm, Cload = 100pF | 0.15 | deg | ||
| Hall sensor characteristics | ||||||
| BOP(X),BOP(Y) | Magnetic field operating point | 3 | mT | |||
| BRP(X),BRP(Y) | Magnetic field release point | –3 | mT | |||
| BOP - BRP | Magnetic hysteresis | 3.5 | 6 | mT | ||
| BSYM_OP | Operating point symmetry | Bop(x) – Bop(y) | ±0.5 | mT | ||
| BSYM_RP | Release point symmetry | Brp(x) – Brp(y) | ±0.5 | mT | ||
| BSYM_RP | Release point symmetry | Brp(x) – Brp(y) | 0 | mT | ||
| tPD_HALL | Propagation delay time per channel | Change in BOP or BRP to change in output | 10 | μs | ||