ZHCSPN7B March 2023 – August 2024 TMAG6181-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| AMR Output Parameters | ||||||
| Vout | Single-ended output voltage peak to peak | VCC = 3.3V | 57 | 62 | 67.5 | %VCC |
| VCC = 5.5V | 55 | 60 | 65 | |||
| k | Amplitude asynchronism ratio (Vpk Cos/ Vpk Vsin) | B = 30mT, VCC = 3.3V | –2.3 | 0.3 | 2.3 | % |
| B = 30mT, VCC = 5V | –2.4 | 0.3 | 2.4 | |||
| Voffset_room(1) | Differential offset of SIN/COS outputs at room | B = 30mT, TA = 25°C, VCC = 3.3V | –56 | 56 | mV | |
| B = 30mT, TA = 25°C, VCC = 5V | –90 | 90 | ||||
| Voffset_tc | Temperature coefficient of differential offset voltage | B = 30mT, VCC = 3.3V | ±0.1 | mV/°C | ||
| B = 30mT, VCC = 5V | ±0.1 | |||||
| VCM | Common-mode output voltage | B = 30mT, VCC = 3.3V | 48 | 50 | 52 | %VCC |
| B = 30mT, VCC = 5V | 48 | 50 | 52 | |||
| VNOISE | Output referred noise (differential) | B = 30mT, Cload = 100pF | 0.5 | mVrms | ||
| Rout | Series output resistance | 55 | Ω | |||
| Rout_sleep | Series output resistance during Sleep | SLEEP = GND | 1 | MΩ | ||
| tagc_update(2) | Update rate of the automatic gain control | After Vout reaching 60% of VCC | 1 | s | ||
| DC Power | ||||||
| VCC_UV | VCC undervoltage threshold | 2.45 | 2.65 | V | ||
| VCC_OV | VCC overvoltage threshold | 5.9 | 6.36 | |||
| IACT | Active mode current from VCC | SLEEP = VCC | 5 | 10 | mA | |
| IDCM_SLEEP | Sleep mode current from VCC | DCM mode enabled | 50 | µA | ||
| ISLEEP | Sleep mode current from VCC | SLEEP = GND | 4.5 | µA | ||
| ILP | Average current during low power mode from VCC | Low power DCM mode with turns counter enabled (no rotations detected) | 50 | µA | ||
| tsleep_no_rotation | Sleep time during low power mode when the magnetic field is static (not rotating) | B = 30 mT | 25 | ms | ||
| ton_startup | Power-on time during start-up | To achieve 90% of output voltages after VCC has reached final value (CLOAD =100pF) | 38 | 85 | µs | |
| ton_sleep | Power on time after SLEEP goes high | To achieve 90% of output voltages after SLEEP > VIH (CLOAD =100pF) |
45 | 50 | µs | |
| tsleep_pd | Time that SLEEP must stay low when transitioning from active mode to low power mode | 125 | 400 | µs | ||
| tsleep_timeout | Timeout between two consecutive pulses on SLEEP pin when entering low power mode | 25 | 400 | µs | ||
| tsleep_mode | Time that SLEEP must stay low to enter sleep mode | 1.1 | ms | |||
| Digital I/O | ||||||
| VIH | High level input voltage | SLEEP | 0.65 × VCC | V | ||
| VIL | Low level input voltage | 0.3 × VCC | V | |||
| VIH | High level input voltage | TURNS | 0.65 × VCC | V | ||
| VIL | Low level input voltage | 0.3 × VCC | V | |||
| VOL | Low level output voltage | IO = 2mA on TURNS pin | 0 | 0.4 | V | |
| Turns Counter | ||||||
| fPWM | PWM carrier frequency | When Turns Counter is enabled | 2.5 | KHz | ||
| DCPWM | Output Valid Duty Cycle Range | 10 | 90 | % | ||
| TC | Turns Counter Range | –1024 | 1023 | |||
| TCstep | Turns Counter PWM Step Size | 0.039 | % / Turn | |||
| TC_PWMQ | Quiescent Duty Cycle | Turns Counter = 0 | 50 | % | ||
| TC_PWMQΔL | Quiescent Duty Cycle Lifetime drift | 0.5 | % | |||
| TCnoise | RMS noise on PWM duty cycle of TURNS pin | 0.005 | % | |||
| Ttc_start | Minimum Time required to pull down the TURNS pin to initiate the turns counter | 125 | µs | |||
| Ttc_reset | Minimum Time required to pull down the TURNS pin to reset the turns counter | 1.1 | ms | |||
| Ttc_delay | Time delay from rising edge on TURNS pin to the first PWM falling edge | 55 | µs | |||