ZHCSQR5A March 2023 – March 2024 TMAG6180-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| AMR Output Parameters | ||||||
| Vout | Single-ended output voltage peak to peak | VCC = 3.3V | 57 | 62 | 67.5 | %VCC |
| Vout | Single-ended output voltage peak to peak | VCC = 5.5V | 55 | 60 | 65 | %VCC |
| k | Amplitude asynchronism ratio (Vpk Cos/ Vpk Vsin) | B = 30mT, VCC = 3.3V | –2.3 | 0.3 | 2.3 | % |
| B = 30mT, VCC = 5V | –2.4 | 0.3 | 2.4 | % | ||
| Voffset_room | Differential offset of SIN/COS outputs at room | B = 30mT, TA = 25°C, VCC = 3.3V | –56 | 56 | mV | |
| B = 30mT, TA = 25°C, VCC = 5V | –90 | 90 | mV | |||
| Voffset_tc | Temperature coefficient of differential offset voltage | B = 30mT, VCC = 3.3V | ±0.1 | mV/°C |
||
| B = 30mT, VCC = 5V | ±0.1 | mV/°C |
||||
| VCM | Common-mode output voltage | B = 30mT, VCC = 3.3V | 48 | 50 | 52 | %VCC |
| B = 30mT, VCC = 5V | 48 | 50 | 52 | %VCC |
||
| VNOISE | Output referred noise (differential) | B = 30mT, Cload = 100pF | 0.5 | mVrms | ||
| Rout | Series output resistance | 55 | Ω | |||
| tagc_update | Update rate of the automatic gain control | After Vout reaching 60% of VCC | 1 | s | ||
| DC Power | ||||||
| VCC_UV | VCC undervoltage threshold | 2.45 | 2.65 | V | ||
| VCC_OV | VCC overvoltage threshold | 5.9 | 6.36 | V | ||
| VCCRAMP | Power supply ramp rate for proper device start-up | VCC =
10% to 90% Specified by design |
0.2 | ms | ||
| IACT | Active mode current from VCC | 6.5 | 10 | mA | ||
| ton_startup | Power-on time during start-up | To achieve 90% of output voltages after VCC has reached final value (CLOAD =100pF) | 38 | 85 | µs | |
| Digital I/O | ||||||
| VOL_Q | Low level output voltage | IO = 1mA on Q0, Q1 pins | 0 | 0.4 | V | |
| Hall sensor outputs | ||||||
| tpd | Propagation delay time per channel | Change in BOP or BRP to change in output | 10 | µs | ||