ZHCSQR5A March 2023 – March 2024 TMAG6180-Q1
PRODUCTION DATA
The TMAG6180-Q1 supports several device and system level diagnostics features to detect, monitor, and report failures during the device operation.
In the event of a failure, the TMAG6180-Q1 is placed in a FAULT state, where the outputs from the AMR sensors are placed in a high-impedance state. As shown in the Application and Implementation section, users can add pullup or pulldown resistors on SIN_P, SIN_N, COS_P, COS_N pins at the termination site (that is the microcontroller). The resistors are generally pulled up to supply voltage or pulled down to ground such that the ADC code on MCU is out of expected range. This state signal faults to the microcontroller.
In the fault state, the digital outputs Q0 and Q1 are not driven internally by the device.
The TMAG6180-Q1 performs the following device and system level checks: