ZHCSQR5A March 2023 – March 2024 TMAG6180-Q1
PRODUCTION DATA
The power-on time during start-up (Ton_startup) is defined as the time it takes for the AMR outputs to reach to 90% of their final value (under a constant magnetic field) after the VCC reaches VCC(min). Figure 6-9 shows the power-on time of the device during a VCC ramp.