ZHCSQO5C June 2024 – June 2024 TMAG5131-Q1
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | SOT-23 (A1C, C1D, C7D, G1D, H1D) | SOT-23 (C5D) | ||
| VCC | 1 | 1 | — | 1.65V to 5.5V power supply. TI recommends connecting this pin to a ceramic capacitor to ground with a value of at least 0.1µF. |
| OUT | 2 | O | Omnipolar output that responds to north and south magnetic poles near the top of the package | |
| OUT2 | 2 | O | Unipolar output that responds to south magnetic poles near the top of the package | |
| GND | 3 | 3 | — | Ground reference |