ZHCSQO5C June 2024 – June 2024 TMAG5131-Q1
PRODUCTION DATA
Table 8-3 lists the design parameters for this example.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| VCC | 3.3V |
| Switch Region | 5° to 15° |
| Max Magnet Height | 9.525mm (⅜ inch) |
| Max Magnet Width or Length | 25.4mm (1 inches) |
| Fixture Width | 304.8mm (12 inches) |
| Fixture Length | 228.6mm (9 inches) |
| Sensor Distance from Hinge Origin | 6mm (0.23622 inch) |
| Center of Magnet Offset from Hinge Origin | ≥ (6mm – Magnet Height/2) |