ZHCSPS6A December 2022 – February 2023 TMAG5115
PRODUCTION DATA
For additional configuration information, see the Mechanical, Packaging, and Orderable Information section.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 3 | GND | Ground pin |
OUT | 2 | O | Hall sensor open-drain output. Requires a resistor pullup, typically 10 kΩ. |
VCC | 1 | P | Supply pin. 2.5 V to 26 V. TI recommends to use a minimum 0.01-µF capacitor. |