ZHCSPS6A December 2022 – February 2023 TMAG5115
PRODUCTION DATA
The TMAG5115 device is designed to operate from an input voltage supply range between 2.5 V and 26 V. A recommended 0.1-µF ceramic capacitor rated for VCC must be placed as close to the TMAG5115 as possible. Larger values of the bypass capacitor may be required to attenuate any significant high-frequency ripple and noise components generated by the power source. TI recommends limiting the supply voltage variation to less than 50 mVPP.