SNVSBY3A November 2020 – April 2021 TLV840-Q1
PRODUCTION DATA
The TLV840-Q1 is immune to quick voltage transients or excursion on VDD. Sensitivity to transients depends on both pulse duration (tGI_VIT-) found in Section 7.6 and overdrive. Overdrive is defined by how much VDD deviates from the specified threshold. Threshold overdrive is calculated as a percent of the threshold in question, as shown in Equation 1.
Figure 8-2 Overdrive vs Pulse Duration