ZHCS038G february 2011 – june 2023 TLV707 , TLV707P
PRODUCTION DATA
| PRODUCT | VOUT(2) |
|---|---|
| TLV707xx(x)(A)(P)yyyz | xx(x) is the nominal output voltage. For output voltages
with a resolution of 100 mV, two digits are used in the ordering
number; otherwise, three digits are used (for example, 18 = 1.8 V,
285 = 2.85 V). A indicates a more recent design revision. P is optional; devices with P have an LDO regulator with an active output discharge. yyy is the package designator. z is the package quantity. Use R for reel (3000 pieces), and T for tape (250 pieces). |