over operating junction temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| Voltage(2) |
IN |
–0.3 |
6.0 |
V |
| EN |
–0.3 |
6.0 |
V |
| OUT |
–0.3 |
6.0 |
V |
| Current
(source) |
OUT |
Internally
limited |
|
| Output short-circuit
duration |
Indefinite |
|
| Temperature |
Operating junction,
TJ |
–55 |
150 |
°C |
| Storage, Tstg |
–55 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods my affect device reliability.
(2) All voltages are with respect to network ground pin.