ZHCS038G february 2011 – june 2023 TLV707 , TLV707P
PRODUCTION DATA
Place at least one 1.0-µF ceramic capacitor as close as possible to the OUT pin of the regulator.
Do not place the output capacitor more than 10 mm away from the regulator.
Connect a 1.0-μF low equivalent series resistance (ESR) capacitor across the IN pin and GND input of the regulator for improved transient performance.
Do not exceed the absolute maximum ratings.