ZHCS038G february 2011 – june 2023 TLV707 , TLV707P
PRODUCTION DATA
Provide an input supply with adequate headroom to meet minimum VIN requirements (as shown in Table 8-1), compensate for the GND pin current, and to power the load.
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 1.8 V–3.6 V |
Output voltage | 1.2 V |
Output current | 100 mA |