ZHCSL79D May 2020 – February 2023 TLV7031-Q1 , TLV7032-Q1 , TLV7034-Q1 , TLV7041-Q1 , TLV7042-Q1 , TLV7044-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPHL | Propagation delay time, high to- low (RP = 4.99 kΩ open-drain only) (1) |
Midpoint of input to midpoint of output, VOD = 100 mV |
3 | µs | ||
| tPLH | Propagation delay time, low-to high (RP = 4.99 kΩ open-drain only) (1) |
Midpoint of input to midpoint of output, VOD = 100 mV |
3 | µs | ||
| tR | Rise time (push-pull only) | Measured from 20% to 80% | 4.5 | ns | ||
| tF | Fall time | Measured from 20% to 80% | 4.5 | ns | ||
| tON | Power-up time | During power on, VCC must exceed 1.6V for 200 µs before the output will reflect the input.. | 200 | µs | ||