ZHCSBE7D August 2013 – July 2019 TLV702-Q1
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | DDC, DBV
(SOT) |
DSE
(WSON) |
||
| IN | 1 | 1 | I | Input pin. A small, 1-μF ceramic capacitor is recommended from this pin to ground to assure stability and good transient performance. See Input and Output Capacitor Requirements in the Application Information section for more details. |
| GND | 2 | 2 | — | Ground pin |
| EN | 3 | 6 | I | Enable pin. Driving EN over 0.9 V turns on the regulator. Driving EN below 0.4 V puts the regulator into shutdown mode and reduces operating current to 1 μA, nominal. |
| NC | 4 | 4, 5 | — | No connection. Tie this pin to ground to improve thermal dissipation. |
| OUT | 5 | 3 | O | Regulated output voltage pin. A small, 1-μF ceramic capacitor is needed from this pin to ground for stability. See Input and Output Capacitor Requirements in the Application Information section for more details. |