ZHCSMR5 November 2020 TLV6703-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| V(POR) | Power-on reset voltage (1) | VOLmax = 0.2 V, output sink current = 15 µA | 0.8 | V | ||
| VIT+ | Positive-going input threshold voltage | VDD = 1.8V and 18 V, TJ = 25°C | 398 | 400 | 402.5 | mV |
| VDD = 1.8V and 18 V, TJ = –40°C to 125°C | 396 | 404 | ||||
| VIT– | Negative-going input threshold voltage | VDD = 1.8V and 18 V, TJ = 25°C | 391.6 | 394.5 | 397.5 | mV |
| VDD = 1.8V and 18 V, TJ = –40°C to 125°C | 387 | 400 | ||||
| Vhys | Hysteresis voltage (hys = VIT+ – VIT–) | 5.5 | 12 | mV | ||
| I(SENSE) | Input current (at the SENSE pin) | VDD = 1.8 V and 18 V, VI = 6.5 V | –25 | 1 | 25 | nA |
| VOL | Low-level output voltage | VDD = 1.8 V, output sink current = 3 mA | 250 | mV | ||
| VDD = 5 V, output sink current = 5 mA | 250 | |||||
| Ilkg(OD) | Open-drain output leakage-current | VDD = 1.8 V and 18 V, VO = VDD | 300 | nA | ||
| VDD = 1.8 V, VO = 18 V | 300 | |||||
| IDD | Supply current | VDD = 1.8 V, no load | 5.5 | 11 | µA | |
| VDD = 5 V | 6 | 13 | ||||
| VDD = 12 V | 6 | 13 | ||||
| VDD = 18 V | 7 | 13 | ||||
| UVLO | Undervoltage lockout (2) | VDD falling | 1.3 | 1.7 | V | |