ZHCSMR5 November 2020 TLV6703-Q1
PRODUCTION DATA
Figure 6-1 DSE Package,
6-Pin WSON, Top View| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | DSE | ||
| GND | 1,3,5 | — | Connect all three pins to ground. |
| OUT | 6 | O | SENSE comparator open-drain output. OUT is driven low when the voltage at this comparator is below (VIT-). The output goes high when the sense voltage returns above the respective threshold (VIT+). |
| SENSE | 4 | I | This pin is connected to the voltage to be monitored with the use of an external resistor divider. When the voltage at this pin drops below the threshold voltage (VIT-), OUT is driven low. |
| VDD | 2 | I | Supply voltage input. Connect a 1.8-V to 18-V supply to VDD to power the device. Good analog design practice is to place a 0.1-µF ceramic capacitor close to this pin. |