SLOS157C June 1996 – May 2026 TLV2221
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA(1) | TLV2221I | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| SR | Slew rate at unity gain | CL = 20pF(2) | +25°C | 4.5 | V/µs | |||
| Vn | Equivalent input noise voltage | f = 10kHz | +25°C | 28 | nV/√ Hz | |||
| f = 1kHz | +25°C | 30 | nV/√ Hz | |||||
| VN(PP) | Peak-to-peak equivalent input noise voltage | f = 0.1Hz to 10Hz | +25°C | 6 | μVpp | |||
| In | Equivalent input noise current | f = 1kHz | +25°C | 2 | fA/√ Hz | |||
| THD+N | Total harmonic distortion plus noise | VO =
1.5V to 3.5V, f = 20kHz, RL = 2kΩ(2) | AV = 1 | +25°C | 2.45 | % | ||
| AV = 10 | +25°C | 5.54 | % | |||||
| VO =
1.5V to 3.5V, f = 20kHz, RL = 2kΩ(3) | AV = 1 | +25°C | 0.142 | % | ||||
| AV = 10 | +25°C | 0.257 | % | |||||
| Gain-bandwidth product | +25°C | 1.1 | MHz | |||||
| ts | Settling time | AV =
–1, Step = 1.5V to 3.5V, RL = 2kΩ(2), CL = 100pF(2) | To 0.1% | +25°C | 6.8 | µs | ||
| To 0.01% | +25°C | 9.2 | µs | |||||