ZHCSKI2B November 2019 – May 2022 TLIN1028S-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VSUP | Supply voltage range | –0.3 | 42 | V |
VLIN | LIN Bus input voltage | –58 | 58 | V |
VCC50 | Regulated 5 V Output Supply | –0.3 | 6 | V |
VCC33 | Regulated 3.3 V Output Supply | –0.3 | 4.5 | V |
VnRST | Reset output voltage | –0.3 | VCC + 0.3 | V |
VLOGIC_INPUT | Logic input voltage | –0.3 | 6 | V |
VLOGIC_OUTPUT | Logic output voltage | –0.3 | 6 | V |
IVCC | VCC supply current(2) | 300 | mA | |
IO | Digital pin output current | –8 | 8 | mA |
IO(nRST) | Reset output current | –5 | 5 | mA |
TJ | Junction temperature | –40 | 165 | °C |
Tstg | Storage temperature range | –65 | 150 | °C |