ZHCSKI2B November 2019 – May 2022 TLIN1028S-Q1
PRODUCTION DATA
For stable operation over the full temperature range and with load currents up to 70 mA on VCC a certain capacitance is expected and depends upon the minimum load current. To support no load to full load a value of 10 µF and ESR smaller than 2 Ω is needed. For 500 µA to full load an 1 µF capacitance can be used. The low ESR recommendation is to improve the load transient performance.