ZHCSK68B August 2019 – June 2022 TLIN1028-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VSUP | Supply voltage | 5.5 | 28 | V | |
VLIN | LIN bus input voltage | 0 | 28 | V | |
VLOGIC5 | Logic pin voltage | 0 | 5.25 | V | |
VLOGIC33 | Logic pin voltage | 0 | 3.465 | V | |
IOH(DO) | Digital terminal HIGH level output current | -2 | mA | ||
IOL(DO) | Digital terminal LOW level output current | 2 | mA | ||
C(VSUP) | VSUP supply capacitance | 100 | nF | ||
C(VCC) | VCC supply capacitance; 20 µA to full load | 1.5 | µF | ||
C(VCC) | VCC supply capacitance; no load to full load | 10 | µF | ||
ESRCO | Output ESR requirements | 0.001 | 2 | Ω |