ZHCSK68B August 2019 – June 2022 TLIN1028-Q1
PRODUCTION DATA
Sleep Mode is the power saving mode for the TLIN1028-Q1. Even with extremely low current consumption in this mode, the device can still wake up from the LIN bus through a wake-up signal or if EN is set high for > tEN. The wake-up events must be active for the respective time periods (tLINBUS).
While the device is in sleep mode, the following conditions exist: