ZHCSMY5B December 2020 – April 2022 TLIN1021A-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Supply Voltage and Current | ||||||
| VSUP | Operational supply voltage | Device is operational beyond the LIN defined nominal supply voltage range See Figure 8-1 See Figure 8-2 |
4.5 | 36 | V | |
| Nominal supply voltage | Normal and standby modeshref See Figure 8-1 See Figure 8-2 |
4.5 | 36 | V | ||
| Sleep mode | 4.5 | 36 | V | |||
| ISUP | Supply current Bus dominant |
Normal mode EN = VCC, RLIN ≥ 500 Ω, CLIN ≤ 10 nF, INH = WAKE = VSUP |
1.2 | 6.5 | mA | |
| Standby mode EN = 0 V, RLIN ≥ 500 Ω, CLIN ≤ 10 nF, INH = WAKE = VSUP |
1 | 1.7 | mA | |||
| Supply current Bus recessive |
Normal mode EN = VCC, INH = WAKE = VSUP |
300 | 700 | µA | ||
| Standby mode EN = 0 V, INH = WAKE = VSUP |
20 | 55 | µA | |||
| Supply current Sleep mode |
4.5 V < VSUP ≤ 14 V, TJ = 125℃ EN = 0 V, LIN = WAKE = VSUP, TXD and RXD floating |
9 | 16 | µA | ||
| 14 V < VSUP ≤ 36 V, TJ = 125℃ EN = 0 V, LIN = WAKE = VSUP, TXD and RXD floating |
22 | µA | ||||
| UVSUPR | Under voltage VSUP threshold | Ramp up | 4.15 | 4.45 | V | |
| UVSUPF | Under voltage VSUP threshold | Ramp down | 3.5 | 4 | V | |
| UVHYS | Delta hysteresis voltage for VSUP under voltage threshold | 0.13 | V | |||