ZHCSMY5B December 2020 – April 2022 TLIN1021A-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VSUP | Supply voltage range (ISO 17987) | –0.3 | 45 | V |
| VLIN | LIN Bus input voltage (ISO 17987) | –45 | 45 | V |
| VWAKE | WAKE pin input voltage | –0.3 | 45 | V |
| VINH | INH pin output voltage | –0.3 | 45 and VO ≤ VSUP+0.3 | V |
| VLOGIC_INPUT | Logic input voltage | –0.3 | 6 | V |
| VLOGIC_OUTPUT | Logic output voltage | –0.3 | 6 | V |
| IO | Digital pin output current | 8 | mA | |
| IO(INH) | Inhibit output current | 4 | mA | |
| IO(WAKE) | WAKE output current due to ground shift (VWAKE ≤ VGND) – 0.3 V thus current out of the WAKE pin must be limited | 3 | mA | |
| TJ | Junction Temp | –55 | 165 | °C |
| Tstg | Storage temperature | -65 | 150 | °C |