ZHCSMY5B December 2020 – April 2022 TLIN1021A-Q1
PRODUCTION DATA
The TLIN1021A-Q1 contains logic to detect bus stuck dominant system faults and prevents the device from waking up falsely during the system fault. Upon entering sleep mode, the device detects the state of the LIN bus. If the bus is dominant, the wake-up logic is locked out until a valid recessive on the bus clears the bus stuck dominant fault, preventing excessive current use, see Figure 9-2 and Figure 9-3.
Figure 9-2 No Bus Fault: Entering Sleep Mode with Bus Recessive Condition and Wake-up
Figure 9-3 Bus Fault: Entering Sleep Mode With Bus Stuck Dominant Fault, Clearing, and Wake-up