SLOS182C February 1997 – March 2026 TLE2081 , TLE2081A , TLE2082 , TLE2082A , TLE2084 , TLE2084A
PRODUCTION DATA
The TLE208x and TLE208xA family is a family of high voltage amplifiers which offer excellent DC precision and AC performance. This includes low noise floor and high slew rate, making TLE208x and TLE208xA family a flexible, high-performance amplifier.
The TLE208xA family is offered in a range of package options and temperature ranges, coming in a single, dual or quad package, with a maximum temperature range of –55°C to 125°C. For more information, see Section 10.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| TLE2081 | P (PDIP, 8) | 9.81mm × 9.43mm |
| D (SOIC, 8) | 4.9mm × 6.0mm | |
| TLE2082 | P (PDIP, 8) | 9.81mm × 9.43mm |
| D (SOIC, 8) | 4.9mm × 6.0mm | |
| TLE2084 | N (PDIP, 14) | 19.3mm × 9.4mm |
| DW (SOIC, 16) | 10.3mm × 10.3mm | |
| TLE2081A | P (PDIP, 8) | 9.81mm × 9.43mm |
| D (SOIC, 8) | 4.9mm × 6.0mm | |
| TLE2082A | P (PDIP, 8) | 9.81mm × 9.43mm |
| D (SOIC, 8) | 4.9mm × 6.0mm | |
| TLE2084A | N (PDIP, 14) | 19.3mm × 9.4mm |
| DW (SOIC, 16) | 10.3mm × 10.3mm |
TLE208X and TLE208XA in a Single-Pole,
Low-Pass Filter