ZHCSIC6A June 2018 – January 2019 TLC6946 , TLC6948
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | Supply voltage | 3 | 5.5 | V | |
VOUTn | Voltage applied to OUT0 to OUT15 | Voltage applied to OUT0 to OUT15 | 0 | VCC | V | |
VIH | High-level input voltage | GCLK, LAT, SCLK, SIN | 0.7 × VCC | VCC | V | |
VIL | Low-level input voltage | GCLK, LAT, SCLK, SIN | 0 | 0.3 × VCC | V | |
IOH | High-level output current | SOUT | –2 | mA | ||
IOL | Low-level output current | SOUT | 2 | mA | ||
IOLC, max | Maximum constant-output sink current | OUT0 to OUT15 | 0.3 | 25 | mA | |
fSCLK | Data-shift clock frequency | SCLK | 33 | MHz | ||
fGCLK | Grayscale control clock frequency | GCLK | 33 | MHz | ||
fGCLK,B | Grayscale control clock frequency for dual-edge operation | GCLK | 25 | MHz | ||
tw(H0) | Pulse width duration | SCLK | 10 | ns | ||
tw(L0) | Pulse width duration | SCLK | 10 | ns | ||
tw(H1) | Pulse width duration | GCLK | 10 | ns | ||
tw(L1) | Pulse width duration | GCLK | 10 | ns | ||
tw(H2) | Pulse width duration | GCLK (for dual-edge operation) | 18 | ns | ||
tw(L2) | Pulse width duration | GCLK (for dual-edge operation) | 18 | ns | ||
tsu(0) | Setup time | SIN to SCLK↑ | 2 | ns | ||
tsu(1) | Setup time | LAT ↑ to SCLK ↑ | 5 | ns | ||
tsu(2) | Setup time | LAT ↓ to SCLK ↑ | 5 | ns | ||
tsu(3) | Setup time | LAT ↓ to SCLK ↑ ,read data from SOUT | 50 | ns | ||
tsu(4) | Setup time | LAT ↓ (WRTGS) to LAT ↓ (WRTGS) | 1.5 | µs | ||
tsu(5) | Setup time | LAT ↓ (WRTGS) to LAT ↓ (VSYNC) | 1.5 | µs | ||
tsu(6) | Setup time | LAT ↓ (VSYNC) to GCLK ↑ | 2.5 | µs | ||
tsu(7) | Setup time | LAT ↓ (VSYNC) to LAT ↓ (WRTGS) | 2.5 | µs | ||
tsu(8) | Setup time | Last LAT (non-0 GS data latched) ↓ to the first GCLK ↑ of next frame (wake up from power-save mode) | 50 | µs | ||
tLSW | Line switching time | Last GCLK ↓ to the first GCLK ↑ of next line | 1 | µs | ||
th(0) | Hold time | SCLK ↑ to SIN | 2 | ns | ||
th(1) | Hold time | SCLK ↑ to LAT ↑ | 2 | ns | ||
th(2) | Hold time | SCLK ↑ to LAT ↓ | 10 | ns | ||
TA | Operating ambient temperature | Operating ambient temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | Operating junction temperature | –40 | 125 | °C |