ZHCSLJ5D February 2022 – March 2023 TIOL112 , TIOL1123 , TIOL1125
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| POWER SUPPLIES (L+) | |||||||
| I(L+) | Quiescent supply current | EN = LOW, no load | 1 | 1.5 | mA | ||
| EN = HIGH, no load | 2 | 2.95 | mA | ||||
| LOGIC-LEVEL INPUTS (EN, TX, VSEL) | |||||||
| VIL | Input logic low voltage | 0.8 | V | ||||
| VIH | Input logic high voltage | 2 | V | ||||
| RPD | Pull-down (EN) resistance | 100 | kΩ | ||||
| RPU | Pull-up (TX) resistance | 200 | kΩ | ||||
| RPU | Pull-up (VSEL) resistance | 1000 | kΩ | ||||
| CONTROL OUTPUTS (WAKE, NFAULT) | |||||||
| VOL | Output logic low voltage | IO = 4 mA | 0.5 | V | |||
| IOZ | Output high impedance leakage | Output in Hi-Z, VO = 0 V or VCC_IN/OUT | –1 | 1 | µA | ||
| DRIVER OUTPUT (CQ) | |||||||
| RDS(ON) | High-side driver on-resistance | 2.5 | 4.5 | Ω | |||
| VDS(ON) | High-side driver residual voltage | I = 200 mA | 0.5 | 0.9 | V | ||
| I = 100 mA | 0.25 | 0.5 | V | ||||
| RDS(ON) | Low-side driver on-resistance | 2.5 | 4.5 | Ω | |||
| VDS(ON) | Low-side driver residual voltage | I = 200 mA | 0.5 | 0.9 | V | ||
| I = 100 mA | 0.25 | 0.5 | V | ||||
| IOZ(CQ) | CQ leakage | EN = LOW, 0 ≤ V(CQ) ≤ (V(L+) - 0.1 V) | –2 | 2 | µA | ||
| ILLM | CQ load discharge current | EN = LOW, RSET = 0 to 5 kΩ (2), V(CQ) >= 5 V | 5 | 15 | mA | ||
| IO(LIM) | Driver output current limit | RSET = 110 kΩ; V(CQ)= (VL+ - 3) V or 3 V | 35 | 50 | 70 | mA | |
| RSET = 10 kΩ | 300 | 350 | 400 | mA | |||
| RSET = 0 to 5 kΩ (2) V(CQ)= (VL+ - 3) V or 3 V TJ < T(SDN) or t < 200 µs (7) |
500 | mA | |||||
| (Fast-detect mode) RSET = OPEN(1)V(CQ)= (VL+ - 3) V or 3 V | 260 | 330 | 400 | mA | |||
| RECEIVER INPUT (CQ) | |||||||
| V(THH) | Input threshold “H” | V(L+) > 18 V, EN= LOW | 10.5 | 13 | V | ||
| V(THL) | Input threshold “L" | 8 | 11.5 | V | |||
| V(HYS) | Receiver Hysteresis (V(THH) - V(THL)) |
0.75 | V | ||||
| V(THH) | Input threshold “H” | V(L+) < 18 V, EN= LOW | See Note (4) | See Note (5) | V | ||
| V(THL) | Input threshold “L" | V(L+) < 18 V, EN= LOW | See Note (6) | See Note (7) | V | ||
| V(HYS) | Receiver Hysteresis (V(THH) - V(THL)) |
0.75 | V | ||||
| VOL | RX output low voltage | IOL = 4 mA | 0.4 | V | |||
| VOH | RX output high voltage | IOL = –4 mA | VCC_IN/ OUT–0.5 |
V | |||
| PROTECTION CIRCUITS | |||||||
| V(UVLO) | L+ under voltage lockout | L+ falling; NFAULT = Hi-Z | 6 | 6.3 | V | ||
| L+ rising; NFAULT = LOW | 6.5 | 6.8 | V | ||||
| V(UVLO,HYS) | L+ under voltage hysteresis | Rising to falling threshold | 200 | mV | |||
| V(UVLO_IN) | VCC_IN under voltage lockout (No LDO option) | VCC_IN falling; NFAULT = Hi-Z | 2.3 | V | |||
| VCC_IN rising; NFAULT = LOW | 2.5 | V | |||||
| V(UVLO,HYS) | VCC_IN under voltage hysteresis (No LDO option) | Rising to falling threshold | 190 | mV | |||
| T(WRN) | Thermal warning | Die temperature TJ | 125 | °C | |||
| T(SDN) | Thermal shutdown | 150 | 160 | °C | |||
| T(HYS) | Thermal hysteresis for shutdown | 14 | °C | ||||
| T(WRN) | Thermal hysteresis for warning | Die temperature TJ | 14 | °C | |||
| IREV | Leakage current in reverse polarity | EN=LOW, TX=x; V(CQ) < V(L-) or V(CQ) > V(L+), up to |36 V| | 60 | µA | |||
| EN=LOW, TX=x; V(CQ) < V(L-) or V(CQ) > V(L+), up to |65 V| | 110 | µA | |||||
| EN = HIGH, TX = LOW; V(CQ to L+) = 3 V | 640 | µA | |||||
| EN = HIGH, TX = HIGH; V(CQ to L-) = -3 V | 10 | µA | |||||
| LINEAR REGULATOR (LDO) | |||||||
| V(VCC_OUT) | Voltage regulator output | TIOL1125, TIOL1123L (5V) | 4.75 | 5 | 5.25 | V | |
| TIOL1123, TIOL1123L (3.3V) | 3.13 | 3.3 | 3.46 | V | |||
| V(DROP) | Voltage regulator drop-out voltage (V(L+) – V(VCC_OUT)) |
ICC = 20 mA load current | TIOL1125, TIOL1123L (5V) | 0.75 | 1.9 | V | |
| TIOL1123, TIOL1123L (3.3V) | 0.75 | 2.3 | V | ||||
| REG | Line regulation (dV(VCC_OUT)/dV(L+)) | I(VCC_OUT) = 1 mA | 1.7 | mV/V | |||
| LREG | Load regulation (dV(VCC_OUT)/V(VCC_OUT)) | V(L+) = 24 V, I(VCC_OUT) = 100 µA to 20 mA | 1% | ||||
| PSSR | Power Supply Rejection Ratio | 100 kHz, I(VCC_OUT) = 20 mA | 40 | dB | |||