ZHCSLJ5D February 2022 – March 2023 TIOL112 , TIOL1123 , TIOL1125
PRODUCTION DATA


| L+ = 36 V | L = 1.5 H RL = 360 Ω | RSET = 10 kΩ | TA = 25 °C |

| L+ = 24 V | CL = 20 µF RL = 100 Ω | RSET = 1 MΩ (ILIM_ADJ Floating) | TA = 25 °C |


| L+ = 36 V | L=1.5 H RL = 360 Ω | RSET = 10 kΩ | TA = 25 °C |