ZHCSH24G June 2016 – March 2019 TDA3LA , TDA3MA , TDA3MD , TDA3MV
PRODUCTION DATA.
Table 5-10 summarizes the DC electrical characteristics for LVCMOS Analog OSC Buffers.
| PARAMETER | DESCRIPTION | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Signal Names in MUXMODE 0: xi_osc0, xo_osc0, xi_osc1, xo_osc1; | ||||||
| Balls ABF: E22, D22, B21, C21; | ||||||
| VIH | Input high-level threshold | 0.65×VDDS | V | |||
| VIL | Input low-level threshold | 0.35×VDDS | V | |||
| IOH | hfenable=0 | 1.18 | mA | |||
| hfenable=1 | 2 | mA | ||||
| IOL | hfenable=0 | 2 | mA | |||
| hfenable=1 | 3.2 | mA | ||||
| VHYS | Input hysteresis voltage | MODE-1 | 150 | mV | ||
| CPAD | Capacitance connected on input and output Pad on Board, CL1=CL2 | 12 | 24 | pF | ||