ZHCSH24G June 2016 – March 2019 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
PRODUCTION DATA.
Figure 8-25 shows the placement rules for the device as well as the LPDDR2 memory device. Placement restrictions are provided as a guidance to restrict maximum trace lengths and allow for proper routing space.
Figure 8-25 Placement Specifications | NO. | PARAMETER | MIN | MAX | UNIT |
|---|---|---|---|---|
| 1 | X1 Offset(2)(3) | 900 | mils | |
| 2 | Y Offset | 200 | mils | |
| 3 | Clearance from non-LPDDR2 signal to LPDDR2 keepout region(4)(5) | 4 | w |