ZHCSRW5A March 2023 – November 2023 TCAN3413 , TCAN3414
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ICC | Supply current normal mode |
Dominant | TXD = 0 V, STB = 0 V RL = 60 Ω, CL = open See Figure 6-1 |
42 | 55 | mA | |
| Dominant | TXD = 0 V, STB = 0 V RL = 50 Ω, CL = open See Figure 6-1 |
50 | 60 | mA | |||
| Recessive | TXD = VCC, STB = 0 V RL = 50 Ω, CL = open See Figure 6-1 |
7 | 8.2 | mA | |||
| ICC | Supply current normal mode |
Dominant with bus fault | TXD = 0 V, STB = 0 V CANH = CANL = ±25 V RL = open, CL = open See Figure 6-1 |
130 | mA | ||
| Supply current standby mode (TCAN3413) |
TXD = STB = VIO, RL = 50 Ω, CL = open , TJ <= 85 °C, See Figure 6-1 | 1 | 2 | µA | |||
| TXD = STB = VIO, RL = 50 Ω, CL = open , TJ <= 125 °C, See Figure 6-1 | 1 | 3 | |||||
| TXD = STB = VIO, RL = 50 Ω, CL = open, TJ <= 150 °C, See Figure 6-1 | 1 | 4 | |||||
| Supply current standby mode (TCAN3414) | TXD = STB = VCC, RL = 50 Ω, CL = open, TJ <= 85 °C, See Figure 6-1 | 10 | 15 | µA | |||
| TXD = STB = VCC, RL = 50 Ω, CL = open, TJ <= 125 °C, See Figure 6-1 | 10 | 16 | |||||
| TXD = STB = VCC, RL = 50 Ω, CL = open, TJ <= 150 °C, See Figure 6-1 | 10 | 17 | |||||
| IIO (only for TCAN3413) | I/O supply current normal mode | Dominant | TXD = 0 V, STB = 0 V RL = 60 Ω, CL = open RXD floating |
125 | 300 | µA |
|
| recessive | TXD = VIO, STB = 0 V RL = 60 Ω, CL = open RXD floating |
19 | 48 | ||||
| I/O supply current standby mode | TXD = VIO, STB = VIO RL = 60 Ω, CL = open RXD floating, TJ <= 85 °C |
9 | 13 | ||||
| TXD = VIO, STB = VIO RL = 60 Ω, CL = open RXD floating, TJ <= 125 °C |
9 | 14 | |||||
| TXD = VIO, STB = VIO RL = 60 Ω, CL = open RXD floating, TJ <= 150 °C |
9 | 15 | |||||
| ICC | Supply current (VCC pin current), shutdown mode (TCAN3414) | SHDN = VCC, RXD floating, TXD = VCC, TJ <= 85 °C | 2 | µA | |||
| SHDN = VCC, RXD floating, TXD = VCC, TJ <= 150 °C | 5 | ||||||
| UVCC(R) | Undervoltage detection VCC rising | Ramp up | 2.75 | 2.9 | V | ||
| UVCC(F) | Undervoltage detection on VCC falling | Ramp down | 2.5 | 2.65 | |||
| VHYS (UVCC) | Hysteresis voltage on UVCC | 120 | mV | ||||
| UVIO(R) | Undervoltage detection VIO rising (TCAN3413) | Ramp up | 1.6 | 1.65 | V | ||
| UVIO(F) | Undervoltage detection on VIO falling (TCAN3413) | Ramp down | 1.4 | 1.5 | |||
| VHYS(UVIO) | Hysteresis voltage on UVIO | 50 | mV | ||||