ZHCSRW5A March 2023 – November 2023 TCAN3413 , TCAN3414
PRODUCTION DATA
If the junction temperature of the devices exceed the thermal shutdown threshold, TTSD, the device turns off the CAN driver circuitry and blocks the TXD to bus transmission path. The shutdown condition is cleared when the junction temperature of the device drops below TTSD. The CAN bus pins are biased to ~ 1.9 V during a TSD fault and the receiver to RXD path remains operational. The TCAN341x TSD circuit includes hysteresis which prevents the CAN driver output from oscillating during a TSD fault.