ZHCSO45 October 2021 TCAN1044AEV-Q1
PRODUCTION DATA
The TCAN1044AEV-Q1 CAN transceiver is typically used in applications with a host controller or FPGA that includes the link layer portion of the CAN protocol. A 1.8-V, 2.5-V, or 3.3-V application is shown in Figure 9-4. The bus termination is shown for illustrative purposes.