ZHCSO45 October 2021 TCAN1044AEV-Q1
PRODUCTION DATA
The TCAN1044AEV-Q1 transceiver is designed to operate with a main VCC input voltage supply range between 4.5 V and 5.5 V.
The device implements an I/O level shifting supply input, VIO, designed for a range between 1.8 V and 5.5 V.
Both the VCC and VIO inputs must be well regulated. In addition to the power supply filtering a decoupling capacitance, typically 100 nF, should be placed near the CAN transceiver's main VCC and VIO supply pins.