9 Revision History
Changes from Revision B (December 2018) to Revision C (January 2024)
- 将提到的旧术语实例全部更改为控制器和目标Go
- Added weak pull-up resistor information on pin EN Go
- Changed abs max voltages from 7V to 6.5VGo
- Changed the Thermal Information for 8 DGKGo
- Changed VIK MAX value of -1.2V to a MIN valueGo
- Changed TPLH (B to A) by removing typical value.Go
- Changed TPLH (A to B) for VCCB ≤ 3V by changing min value from 59ns to 50ns and removing typical valueGo
- Changed TPLH (A to B) for VCCB > 3V by removing typical valueGo
- Changed TPHL (B to A) by changing min value from 69ns to 32ns and removing typical valueGo
- Changed TPHL (A to B) by changing min value from 68ns to 28ns and removing typical valueGo
- Changed TTHL (B side) by changing max value from 13.8ns to 32ns and removing typical valueGo
- Changed TTHL (B side) by changing max value from 11.3ns to 40ns and removing typical valueGo
- Changed 0.3VCCA to: 30% of VCCA
in the Overview
Go
- Changed A side falling below 0.7VCCA to: A side falling below 30% of VCCA
Go
- Changed goes below 0.7VCCB to: goes below 0.4V
Go
- Changed 0.3VCCA to: 30% of VCCA
in the Low to High Transition Characteristics
Go
- Deleted Since the A-side does not have a static offset low voltage, no pedestal is seen on the A-side as shown in Figure 6-1
Go
- Changed 0.7VCCA to 30% of VCCA
in the High-to-Low Transition Characteristics
Go
- Changed isolate a badly behaved to separate a
misbehaving in the Device Functional Modes
Go
- Changed 0.7VCCA to 30% of VCCA
in the Application Information
Go
- Changed falls below 0.45V to: falls below 0.4VtGo
- Changed (0.45V) to: (0.4V) in the Pullup Resistor Sizing
Go
Changes from Revision A (December 2014) to Revision B (December 2018)
- Changed the appearance of the DGK pin out image Go
- Changed VCCA < VCCB To: VCCA ≤ VCCB in the Design Requirements listGo
Changes from Revision * (December 2014) to Revision A (December 2014)